X8028M.1AAA3



Learn more
Back to product category
X8028M.1AAA3

X8028M.1AAA3

Expansion valve, 2-way, Internal soldering sleeve ODF, PN 50, ps 5000 kPa, Kvs 1.2 m³/h, Fluid temperature -20...70°C [-4...158°F] (with actuator 2...90°C)
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
2.6 VA
Connection Supply Control
Cables not included in scope of delivery; use Belimo cables Z-C24X3R.. only
Control type
Communicative
Protection category
IP54
Pattern
2-way
kvs
1.2 m³/h
Fluid
HFC, HFO, R290