3. Butterfly Valves

D632NL+ZD6N-H100



Learn more
Back to product category
D632NL+ZD6N-H100

D632NL+ZD6N-H100

Butterfly valve, 2-way, DN 32, Lug types PN 10 / 16, ps 1600 kPa, Kvs 25 m³/h, Kvmax 55 m³/h, Fluid temperature -10...120°C [14...248°F]
Lever for butterfly valves DN 25...100
Actuator fitted

List price
225,40 €
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
Hydronic schemes
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
ZD6N-H100

ZD6N-H100

Lever for butterfly valves DN 25...100

List price: 37,40 €
Your price: ...
Add to Project List
ZD6N-S100

ZD6N-S100

Worm gear for butterfly valves DN 25...100

List price: 151,00 €
Your price: ...
Add to Project List
ZR-EXT-F05

ZR-EXT-F05

Valve neck extension for ball valve DN 65...150, for butterfly valves

List price: 191,00 €
Your price: ...
Add to Project List

Electrical accessory

ZR24-F05

ZR24-F05

Stem heater flange F05 (30 W)

List price: 119,00 €
Your price: ...
Add to Project List
Product videos

Butterfly valves and actuators

Play now Share via email

Butterfly valves for control applications

Play now Share via email
Details

Specifications

Valve specifications

Pattern
2-way
kvs
25 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Flow temperature
-10...120°C [14...248°F]
Close-off pressure
1200 kPa
Flow characteristic {Tools}
0...100%: S-form; 0...60%: equal percentage
Leakage rate {Tools}
Tight, leakage rate A
Pipe connection
Flange

Actuator specifications

Control type
Manual