JRCA-BAC-S2-T
Rotary actuator, 90 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals
The ZJR.. / ZPR.. accessory is required for mounting on butterfly valves. Please also order!
See "Mechanical accessories"
- List price
- 1.207,00 €
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
ZJR01
Position indicator and tappet shaft, F07, square 45° offset, SW 17, DN 125...150
ZJR03
Position indicator and tappet shaft, F05, square 45° offset, SW 14, DN 50...100
ZPR05
Retrofit adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 17
ZPR06
Retrofit adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 14
ZPR08
Adapter kit with spacer ring, F07, square 45° offset, SW 17
ZPR09
Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 14
ZPR10
Retrofit adapter kit, F05/F07/F10 (incl. screws F05), flat head/square, SW 14
ZPR11
Retrofit adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 18
ZPR12
Retrofit adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 16
ZPR13
Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 11
ZPR14
Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 12.7
ZPR15
Retrofit adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 11
ZPR16
Retrofit adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 13
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
Sensors
01DT-1BH
Duct/Immersion sensor Temperature passive, Pt1000, Probe length 50 mm, Probe diameter 6 mm
01DT-1BL
Duct/Immersion sensor Temperature passive, Pt1000, Probe length 100 mm, Probe diameter 6 mm
01DT-1BN
Duct/Immersion sensor Temperature passive, Pt1000, Probe length 150 mm, Probe diameter 6 mm
01DT-1BP
Duct/Immersion sensor Temperature passive, Pt1000, Probe length 200 mm, Probe diameter 6 mm
01DT-1BR
Duct/Immersion sensor Temperature passive, Pt1000, Probe length 300 mm, Probe diameter 6 mm
01DT-1BT
Duct/Immersion sensor Temperature passive, Pt1000, Probe length 450 mm, Probe diameter 6 mm
01DT-1CH
Duct/Immersion sensor Temperature passive, Ni1000, Probe length 50 mm, Probe diameter 6 mm
01DT-1CL
Duct/Immersion sensor Temperature passive, Ni1000, Probe length 100 mm, Probe diameter 6 mm
01DT-1CN
Duct/Immersion sensor Temperature passive, Ni1000, Probe length 150 mm, Probe diameter 6 mm
01DT-1CP
Duct/Immersion sensor Temperature passive, Ni1000, Probe length 200 mm, Probe diameter 6 mm
01DT-1CR
Duct/Immersion sensor Temperature passive, Ni1000, Probe length 300 mm, Probe diameter 6 mm
01DT-1CT
Duct/Immersion sensor Temperature passive, Ni1000, Probe length 450 mm, Probe diameter 6 mm
How-To: Commissioning 2-way open/close BFV
Butterfly valves for control applications
How-To: Wiring JR actuators for IP66/67 & NEMA4X
How-To: Commissioning 2-way control BFV linear
How-To: Commissioning 2-way control BFV equal percentage
How-To: Commissioning 3-way changeover BFV
How-To: Commissioning 3-way control BFV
Product Launch – New Generation Butterfly Control Valve
How-To: Replacing DR with JR actuator – Open/Close Wiring
How-To: Replacing DR with JR actuator – Analog Control Wiring
How-To: Replacing DR with JR actuator – MP-Bus Wiring
Specifications
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V
- Power consumption (running)
- 20 W
- Power consumption (holding)
- 7 W
- Power Consumption For Wire Sizing
- with 24 V 20 VA / with 240 V 55 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply
- Terminals 0.5...2.5 mm², copper conductors only
- Connection Control
- Terminals 0.34...1.5 mm², copper conductors only
- Connection Auxilary Switch
- Terminals 0.5...2.5 mm², copper conductors only
- Control type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- 4...20 mA
- Open/close
- 3-point
- Hybrid (communicative / analogue)
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X