22WDP-132
Differential pressure sensor Water, 0...2.5 bar, 0…36 psi, active, 4...20 mA
- List price
- 571,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
A-22WP-A04
Pipe connector, Brass, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 59,60 €
Your price: ...
A-22WP-A06
Pipe connector, Stainless steel, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 116,00 €
Your price: ...
A-22WP-A08
Pipe connector, Brass, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 60,50 €
Your price: ...
A-22WP-A10
Pipe connector, Stainless steel, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 137,00 €
Your price: ...
Electrical accessory
Product videos
Installation water differential pressure sensor 22WDP vs. 22PDP
Belimo Sensor Range
Details
Specifications
- Voltage AC/DC
- DC 24 V
- Electrical connection
- Connector plug
- Measured values
- Differential pressure
- Output signal
- 4...20 mA
- Measuring range pressure
- 0...2.5 bar
- Measuring range pressure
- 0…36 psi
- Output Current [Range]
- 1x 4...20 mA, max. resistance 900 Ω