22WP-136
Pressure sensor liquids, 0...10 bar, 0...150 psi, active, 4...20 mA
- List price
- € 179,00
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
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
A-22WP-A02
Reduction adapter, G 1/4" (internal thread) to G 1/2" (external thread)
List price: € 18,80
Your price: ...
Electrical accessory
Product videos
Belimo Sensor Range
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Voltage AC/DC
- DC 24 V
- Electrical connection
- Connector plug
- Measured values
- Relative pressure
- Output signal
- 4...20 mA
- Measuring range pressure
- 0...10 bar
- Measuring range pressure
- 0...150 psi
- Output Current [Range]
- 1x 4...20 mA, max. resistance 500 Ω