3. Butterfly Valves

F6150HDU



Learn More
Back to product category
F6150HDU

F6150HDU

Butterfly Valve (BFV), DN 6" [150], 2-way, ANSI Class Consistent with 125, Cv 1579 
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
ANSI Class
Consistent with 125
Pattern
2-way
Cv
1579 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Consistent with 125, 232 psi CWP
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Flange
Valve Size
6" [150]