2. Actuators
  3. Fire & Smoke Actuators

FSNF24 US



Learn More
Back to product category
FSNF24 US

FSNF24 US

Fire & Smoke Actuator, 70 in-lb [8 Nm], Spring return, AC/DC 24 V, On/Off
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
Power Consumption (Running) FS
27 VA
Power Consumption (Holding) FS
3 W, 6.5 VA, end stop 55 VA, 2.5 A slow blow fuse *
Power Consumption For Wire Sizing
40 VA
Torque
70 in-lb [8 Nm]
Control Type
On/Off
Direction Of Motion Motor
selectable by ccw/cw mounting
Direction of Rotation (Fail-Safe)
Reversible with cw/ccw mounting
Angle of Rotation
95°
Running Time (Motor)
15 s / 90°
Running Time (Fail-safe)
<15 s
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Temperature
32...122°F [0...50°C ]
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
IND-AF2

IND-AF2

End stop indicator

Please contact your local Belimo representative for ordering.
KH-AF

KH-AF

Actuator arm

Please contact your local Belimo representative for ordering.
KH-AF-1 US

KH-AF-1 US

Classic AF/NF crankarm for Jackshaft to 1.05".

Please contact your local Belimo representative for ordering.
SH8

SH8

Push rod for KG6 & KG8 ball joints (36” L, 5/16” diameter).

Please contact your local Belimo representative for ordering.
ZDB-AF2 US

ZDB-AF2 US

Angle of rotation limiter for Classic AF/NF.

Please contact your local Belimo representative for ordering.
ZG-100

ZG-100

Mounting bracket for AF..

Please contact your local Belimo representative for ordering.
ZG-101

ZG-101

Mounting bracket
for AF / NF

Please contact your local Belimo representative for ordering.
ZG-AF US

ZG-AF US

Classic AF/NF crankarm adaptor kit.

Please contact your local Belimo representative for ordering.
ZG-AF108

ZG-AF108

for classic AF/NF with ZG-108

Please contact your local Belimo representative for ordering.
ZG-DC1

ZG-DC1

Damper clip for damper blade, 3.5” width.

Please contact your local Belimo representative for ordering.
ZG-DC2

ZG-DC2

Damper clip for damper blade, 6” width.

Please contact your local Belimo representative for ordering.
ZS-100

ZS-100

Weather shield, 13x8x6" [330x203x152 mm] (LxWxH)

Please contact your local Belimo representative for ordering.
ZS-150

ZS-150

Weather shield, 406x213x102 mm [16x8-3/8x4"] (LxWxH)

Please contact your local Belimo representative for ordering.
ZS-260

ZS-260

Explosion proof housing, 16x10x6.435" [406x254x164 mm] (LxWxH), for NK.. / GM.. / GK.. / AM.. / LF.. / AF.. / NF.. / FS..F.. Series Actuators

Please contact your local Belimo representative for ordering.
ZS-300

ZS-300

Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)

Please contact your local Belimo representative for ordering.

Electrical accessory

BAE165 US

BAE165 US

Thermoelectric tripping device, Duct inside temperature 165°F

Please contact your local Belimo representative for ordering.
S2A-F US

S2A-F US

Auxiliary switch, LF, NF..A, SF..A, BLF, BF, NF-US, AF-US

Please contact your local Belimo representative for ordering.

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved