2. RetroFIT+
  3. Damper Actuators

ZG-JSLA+NMX24-SR



Learn More
Back to product category
ZG-JSLA+NMX24-SR

ZG-JSLA+NMX24-SR
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
2.5 W
Power Consumption (Holding)
0.4 W
Power Consumption For Wire Sizing
5 VA
Torque
90 in-lb [10 Nm]
Control Type
DC 2...10 V
Direction Of Motion Motor
selectable with switch 0/1
Manual Override
External push button
Angle of Rotation
95°
Running Time (Motor)
95 s / 90°
Running Time range (Motor)
45, 60, 150 s
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
AV8-25

AV8-25

Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm

Please contact your local Belimo representative for ordering.
K-NA

K-NA

Shaft clamp reversible for NM..A, LMQ..A, clamping range ø8...20 mm

Please contact your local Belimo representative for ordering.
TOOL-06

TOOL-06

Wrench 0.32 in and 0.39 in [8 mm and 10 mm]

Please contact your local Belimo representative for ordering.
ZG-100

ZG-100

Mounting bracket for AF..

Please contact your local Belimo representative for ordering.
ZG-101

ZG-101

Mounting bracket
for AF / NF

Please contact your local Belimo representative for ordering.
ZG-103

ZG-103

Mounting bracket

Please contact your local Belimo representative for ordering.
ZG-104

ZG-104

Mounting bracket

Please contact your local Belimo representative for ordering.
ZG-121

ZG-121

ZG-JSL support plate for EFB(X)

Please contact your local Belimo representative for ordering.
ZG-JSL

ZG-JSL

Linkage kit, Jackshaft RetroFIT+ Linkage with Belimo Rotary Actuators

Add to Project List
Please contact your local Sales Representative for ordering.
ZG-NMA

ZG-NMA

Mounting kit for linkage operation for flat installation

Please contact your local Belimo representative for ordering.
ZG-NMSA-1

ZG-NMSA-1

Shaft extension for 1/2" diameter shafts (3.8" L).

Please contact your local Belimo representative for ordering.
ZG-R01

ZG-R01

Resistor, to convert a 4...20 mA signal into a 2...10 V control signal

Please contact your local Belimo representative for ordering.
ZG-X40

ZG-X40

Transformer, AC 120 V to AC 24 V, 40 VA

Please contact your local Belimo representative for ordering.
ZS-100

ZS-100

Weather shield, 13x8x6" [330x203x152 mm] (LxWxH)

Please contact your local Belimo representative for ordering.
ZS-150

ZS-150

Weather shield, 406x213x102 mm [16x8-3/8x4"] (LxWxH)

Please contact your local Belimo representative for ordering.
ZS-T

ZS-T

Terminal-strip cover for NEMA 2 rating (-T models).

Please contact your local Belimo representative for ordering.

Electrical accessory

IRM-100

IRM-100

DC Voltage Input Rescaling Module

Please contact your local Belimo representative for ordering.
P10000A GR

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

Please contact your local Belimo representative for ordering.
P1000A GR

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

Please contact your local Belimo representative for ordering.
P140A GR

P140A GR

Feedback potentiometer 140 Ω add-on, grey

Please contact your local Belimo representative for ordering.
S1A

S1A

Auxiliary switch 1x SPDT add-on

Please contact your local Belimo representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on

Please contact your local Belimo representative for ordering.
SGA24

SGA24

Positioner for wall mounting

Please contact your local Belimo representative for ordering.

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved