- Products (310)
- Discontinued Products (0)
- Documents (0)
- General Information (0)
Z2050QS-J+CQKB24-SR-RR
Zone Valve (QCV), DN 1/2" [15], 2-way, Cv 5.9
Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, Normally Closed, Fail-safe position Closed, Modulating
Actuator fitted
Z2050QS-J+CQKBUP-LL
Zone Valve (QCV), DN 1/2" [15], 2-way, Cv 5.9
Valve Actuator, Electronic fail-safe, AC 100...240 V, On/Off, Normally Open, Fail-safe position Open
Actuator fitted
Z2050QS-J+CQKBUP-RR
Zone Valve (QCV), DN 1/2" [15], 2-way, Cv 5.9
Valve Actuator, Electronic fail-safe, AC 100...240 V, On/Off, Normally Closed, Fail-safe position Closed
Actuator fitted
Z2050QS-J+CQKX24
Zone Valve (QCV), DN 1/2" [15], 2-way, Cv 5.9
Configurable
Valve Actuator, Electronic fail-safe, AC/DC 24 V, or, On/Off
Actuator fitted
Z2050QS-J+CQKX24-S
Zone Valve (QCV), DN 1/2" [15], 2-way, Cv 5.9
Configurable
Valve Actuator, Electronic fail-safe, AC/DC 24 V, or, 1x SPST, On/Off
Actuator fitted
Z2050QS-J+CQKX24-SR
Zone Valve (QCV), DN 1/2" [15], 2-way, Cv 5.9
Configurable
Valve Actuator, Electronic fail-safe, AC 24 V, 2...10 V or 0.5...10 V, Modulating
Actuator fitted
Z2050QS-J+CQKXUP
Zone Valve (QCV), DN 1/2" [15], 2-way, Cv 5.9
Configurable
Valve Actuator, Electronic fail-safe, AC 100...240 V, or, On/Off
Actuator fitted
Z2050QS-J+CQX24-3
Zone Valve (QCV), DN 1/2" [15], 2-way, Cv 5.9
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, or, On/Off, Floating point
Actuator fitted
Z2050QS-J+CQX24-SR
Zone Valve (QCV), DN 1/2" [15], 2-way, Cv 5.9
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V or 0.5...10 V, Modulating
Actuator fitted
Z2050QS-J+CQXUP-3
Zone Valve (QCV), DN 1/2" [15], 2-way, Cv 5.9
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, or, On/Off, Floating point
Actuator fitted
Design Data : Design Data