- Products (80)
- Discontinued Products (0)
- Documents (0)
- General Information (0)
Z3050QPF-H
ZoneTight™ (QCV), DN 1/2" [15], 3-way, Cv 2.7
Z3050QPF-H+CQB24-3
ZoneTight™ (QCV), DN 1/2" [15], 3-way, Cv 2.7
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
Z3050QPF-H+CQBUP-3
ZoneTight™ (QCV), DN 1/2" [15], 3-way, Cv 2.7
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted
Z3050QPF-H+CQKB24-LL
ZoneTight™ (QCV), DN 1/2" [15], 3-way, Cv 2.7
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, Normally Open, Fail-safe position Open
Actuator fitted
Z3050QPF-H+CQKB24-RR
ZoneTight™ (QCV), DN 1/2" [15], 3-way, Cv 2.7
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, Normally Closed, Fail-safe position Closed
Actuator fitted
Z3050QPF-H+CQKB24-S-LL
ZoneTight™ (QCV), DN 1/2" [15], 3-way, Cv 2.7
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, 1x SPST, Normally Open, Fail-safe position Open
Actuator fitted
Z3050QPF-H+CQKB24-S-RR
ZoneTight™ (QCV), DN 1/2" [15], 3-way, Cv 2.7
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, 1x SPST, Normally Closed, Fail-safe position Closed
Actuator fitted
Z3050QPF-H+CQKBUP-LL
ZoneTight™ (QCV), DN 1/2" [15], 3-way, Cv 2.7
Valve Actuator, Electronic fail-safe, AC 100...240 V, On/Off, Normally Open, Fail-safe position Open
Actuator fitted
Z3050QPF-H+CQKBUP-RR
ZoneTight™ (QCV), DN 1/2" [15], 3-way, Cv 2.7
Valve Actuator, Electronic fail-safe, AC 100...240 V, On/Off, Normally Closed, Fail-safe position Closed
Actuator fitted
Z3050QPF-H+CQKX24
ZoneTight™ (QCV), DN 1/2" [15], 3-way, Cv 2.7
Configurable
Valve Actuator, Electronic fail-safe, AC/DC 24 V, or, On/Off
Actuator fitted
Z3050QPF-H+CQKX24-S
ZoneTight™ (QCV), DN 3/4" [20], 3-way, Cv 4.6
Configurable
Valve Actuator, Electronic fail-safe, AC/DC 24 V, or, 1x SPST, On/Off
Actuator fitted
Z3050QPF-H+CQKXUP
ZoneTight™ (QCV), DN 1/2" [15], 3-way, Cv 2.7
Configurable
Valve Actuator, Electronic fail-safe, AC 100...240 V, or, On/Off
Actuator fitted
Z3050QPF-H+CQX24-3
ZoneTight™ (QCV), DN 1" [25], 3-way, Cv 4.4
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, or, On/Off, Floating point
Actuator fitted
Z3050QPF-H+CQXUP-3
Fast running rotary actuator, 5 Nm, AC/DC 24 V, On/Off, Floating point, 20 s, IP54
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, or, On/Off, Floating point
Actuator fitted
Z3050QS-E+CQB24-3
ZoneTight™ (QCV), DN 1/2" [15], 3-way, Cv 1
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
Z3050QS-E+CQBUP-3
ZoneTight™ (QCV), DN 1/2" [15], 3-way, Cv 1
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted
Z3050QS-E+CQKB24-LL
ZoneTight™ (QCV), DN 1/2" [15], 3-way, Cv 1
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, Normally Open, Fail-safe position Open
Actuator fitted
Z3050QS-E+CQKB24-RR
ZoneTight™ (QCV), DN 1/2" [15], 3-way, Cv 1
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, Normally Closed, Fail-safe position Closed
Actuator fitted
Z3050QS-E+CQKB24-S-LL
ZoneTight™ (QCV), DN 1/2" [15], 3-way, Cv 1
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, 1x SPST, Normally Open, Fail-safe position Open
Actuator fitted
Z3050QS-E+CQKB24-S-RR
ZoneTight™ (QCV), DN 1/2" [15], 3-way, Cv 1
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, 1x SPST, Normally Closed, Fail-safe position Closed
Actuator fitted
Design Data : Design Data