- Configured Total
- C$13,201.00
B6600S-400-250+GRX24-3-T N4
Characterized Control Valve (CCV), DN 6" [150], 2-way, ANSI Class 250, Cv 400
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point, NEMA 4X, Terminals
Actuator fitted
Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.
- List Price
- C$13,201.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- ANSI Class
- 250
- Pattern
- 2-way
- Cv
- 400
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class 250, raised-face
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Flange
- Trim
- Stainless steel
- Valve Size
- 6" [150]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 4 W
- Power Consumption (Holding)
- 2 W
- Power Consumption For Wire Sizing
- 11 VA
- Control Type
- Floating/3-point
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
Downloads
Accessories