• Product Documents
    • Software/Plug-Ins/Apps
    • Success Stories
    • Corporate
    • Images/Videos/Logos
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
    • Social Responsibility
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  • FR EN
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
    • Product Documents
    • Software/Plug-Ins/Apps
    • Success Stories
    • Corporate
    • Images/Videos/Logos
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
    • Social Responsibility
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  3. Outdoor Protected Actuators

GMX24-MFT N4



Learn More
Back to product category
GMX24-MFT N4

GMX24-MFT N4

Configurable
Damper Actuator, 360 in-lb [40 Nm], Non fail-safe, AC/DC 24 V, 2...10 V, NEMA 4X, MFT/programmable

Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.

List Price
C$2,822.00
*Price subject to change based on options selected
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
  • Options
  • Details
  • Downloads
  • Accessories
Options
Configured Total
C$2,822.00
Add to Project List
Reset
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
4 W
Power Consumption (Holding)
2 W
Power Consumption For Wire Sizing
7 VA
Torque
360 in-lb [40 Nm]
Control Type
MFT/Programmable
Direction Of Motion Motor
selectable with switch 0/1
Manual Override
External push button
Angle of Rotation
95°
Running Time (Motor)
150 s / 90°
Running Time range (Motor)
45...170 s
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Ambient Temperature
-22...122°F [-30...50°C]
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

CAD / BIM

CAD download / 3D viewer

  • View Now

System integration

Current documents

  • Download

Software/Apps
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
AH-GMA

AH-GMA

Actuator arm for standard shaft clamp

List Price: C$81.00
Your Price: ...
Add to Project List
AV8-25

AV8-25

Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm

List Price: C$134.00
Your Price: ...
Add to Project List
K-GM20

K-GM20

Standard GK/GM clamp (1/2" to 1.05").

List Price: C$78.00
Your Price: ...
Add to Project List
KG8

KG8

Ball joint suitable for damper crank arm KH8

List Price: C$35.00
Your Price: ...
Add to Project List
SH10

SH10

Push rod for KG10A ball joint (36” L, 3/8” diameter).

List Price: C$77.00
Your Price: ...
Add to Project List
SH8

SH8

Push rod for KG6 & KG8 ball joints (36” L, 5/16” diameter).

List Price: C$60.00
Your Price: ...
Add to Project List
TOOL-07

TOOL-07

Wrench 0.512 in. [13 mm]

Please contact your local Belimo representative for ordering.
Z-GMA

Z-GMA

Baseplate extension for GM..A to GM..

List Price: C$43.00
Your Price: ...
Add to Project List
ZG-100

ZG-100

Mounting bracket for AF..

List Price: C$189.00
Your Price: ...
Add to Project List
ZG-101

ZG-101

Mounting bracket
for AF / NF

List Price: C$189.00
Your Price: ...
Add to Project List
ZG-102

ZG-102

Dual actuator mounting bracket.

List Price: C$186.00
Your Price: ...
Add to Project List
ZG-103

ZG-103

Mounting bracket

List Price: C$140.00
Your Price: ...
Add to Project List
ZG-104

ZG-104

Mounting bracket

List Price: C$140.00
Your Price: ...
Add to Project List
ZG-109

ZG-109

Mounting bracket

List Price: C$274.00
Your Price: ...
Add to Project List
ZG-110

ZG-110

Linkage kit

List Price: C$330.00
Your Price: ...
Add to Project List
ZG-DC1

ZG-DC1

Damper clip for damper blade, 3.5” width.

List Price: C$89.00
Your Price: ...
Add to Project List
ZG-DC2

ZG-DC2

Damper clip for damper blade, 6” width.

List Price: C$101.00
Your Price: ...
Add to Project List
ZG-GMA

ZG-GMA

Mounting kit for linkage operation for flat installation

List Price: C$210.00
Your Price: ...
Add to Project List
ZG-R01

ZG-R01

Resistor, to convert a 4...20 mA signal into a 2...10 V control signal

List Price: C$48.00
Your Price: ...
Add to Project List
ZG-X40

ZG-X40

Transformer, AC 120 V to AC 24 V, 40 VA

List Price: C$206.00
Your Price: ...
Add to Project List
ZS-100

ZS-100

Weather shield, 13x8x6" [330x203x152 mm] (LxWxH)

List Price: C$348.00
Your Price: ...
Add to Project List
ZS-101

ZS-101

Baseplate, for ZS-100

List Price: C$78.00
Your Price: ...
Add to Project List
ZS-150

ZS-150

Weather shield, 406x213x102 mm [16x8-3/8x4"] (LxWxH)

List Price: C$387.00
Your Price: ...
Add to Project List
ZS-260

ZS-260

Explosion proof housing, 16x10x6.435" [406x254x164 mm] (LxWxH), for NK.. / GM.. / GK.. / AM.. / LF.. / AF.. / NF.. / FS..F.. Series Actuators

List Price: C$5,764.00
Your Price: ...
Add to Project List
ZS-300

ZS-300

Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)

List Price: C$4,752.00
Your Price: ...
Add to Project List
ZS-300-5

ZS-300-5

Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)

List Price: C$5,750.00
Your Price: ...
Add to Project List
ZS-300-C1

ZS-300-C1

Shaft extension, 1/2", for ZS-300

List Price: C$724.00
Your Price: ...
Add to Project List
ZS-300-C2

ZS-300-C2

Shaft extension, 3/4", for ZS-300

List Price: C$725.00
Your Price: ...
Add to Project List
ZS-300-C3

ZS-300-C3

Shaft extension, 1", for ZS-300

List Price: C$1,057.00
Your Price: ...
Add to Project List
ZS-T

ZS-T

Terminal-strip cover for NEMA 2 rating (-T models).

List Price: C$51.00
Your Price: ...
Add to Project List

Electrical accessory

P1000A GR

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

List Price: C$317.00
Your Price: ...
Add to Project List
S1A

S1A

Auxiliary switch 1x SPDT add-on

List Price: C$192.00
Your Price: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List Price: C$287.00
Your Price: ...
Add to Project List
SGA24

SGA24

Positioner for wall mounting

List Price: C$343.00
Your Price: ...
Add to Project List
SGF24

SGF24

Positioner for front-panel mounting

List Price: C$301.00
Your Price: ...
Add to Project List
TF-CC US

TF-CC US

Cable conduit connector, 1/2"

List Price: C$35.00
Your Price: ...
Add to Project List

Tools

ZK1-GEN

ZK1-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List Price: C$238.00
Your Price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List Price: C$110.00
Your Price: ...
Add to Project List
ZK6-GEN

ZK6-GEN

Connecting cable 16 ft [5 m], A+B: RJ12 6/6

List Price: C$116.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2023 BELIMO AIRCONTROLS (CAN), Inc. All Rights Reserved