- Configured Total
- C$1,141.00
NMCX24-MFT
Configurable
Damper Actuator, 90 in-lb [10 Nm], Non fail-safe, AC/DC 24 V, MFT/programmable, 2...10 V
- List Price
- C$1,141.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 3.5 W
- Power Consumption (Holding)
- 1.25 W
- Power Consumption For Wire Sizing
- 5.5 VA
- Torque
- 90 in-lb [10 Nm]
- Control Type
- MFT/Programmable
- Direction Of Motion Motor
- selectable with switch 0/1
- Manual Override
- External push button
- Angle of Rotation
- 95°
- Running Time (Motor)
- 45 s / 90°
- Running Time range (Motor)
- 20...60 s
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -22...122°F [-30...50°C]
Downloads
Accessories
Mechanical accessory
AV8-25
Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm
List Price: C$148.00
Your Price: ...
K-NA
Shaft clamp reversible for NM..A, LMQ..A, clamping range ø8...20 mm
List Price: C$74.00
Your Price: ...
TOOL-06
Wrench 0.32 in and 0.39 in [8 mm and 10 mm]
ZG-JSL
Linkage kit, Jackshaft RetroFIT+ Linkage with Belimo Rotary Actuators
List Price: C$597.00
Your Price: ...
ZG-NMA
Mounting kit for linkage operation for flat installation
List Price: C$155.00
Your Price: ...
ZG-R01
Resistor, to convert a 4...20 mA signal into a 2...10 V control signal
List Price: C$54.00
Your Price: ...