Eesti keel
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
  • ET EN RU
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
H532B+NV230A-TPC/Z



Learn more
Back to product category
H532B+NV230A-TPC/Z

H532B+NV230A-TPC/Z

Globe valve, 3-way, DN 32, External thread, G 2", PN 16, ps 1600 kPa, Kvs 16 m³/h, Fluid temperature -10...120°C [14...248°F]
Globe valve actuator, 1000 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 20 mm, IP54
Actuator fitted
3 pipe connectors ZH4532 supplied separately
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
ZH4532

ZH4532

Pipe connector for globe valve with external thread DN 32 Rp 1 1/4"

Add to Project List
Please contact your local Sales Representative for ordering.
ZH532

ZH532

Blanking connection for globe valve with external thread DN 32
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
16 m³/h
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
1000 kPa
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
AC 100...240 V
Power consumption (running)
2.0 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
4.5 VA
Connection Supply Control
Terminals with cable 1 m, 3x 0.75 mm², Terminal 4 mm²
Control type
  • Open/close
  • 3-point
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
+372 6140 811
Subscribe to newsletter
BELIMO Balticum OÜ, Türi 10d, 11313 Tallinn (Estonia)