22DT-14T
Duct/Immersion sensor Temperature active, 4...20 mA, Probe length 450 mm, Probe diameter 6 mm
Parts included: mounting clip, screws, adhesive foil
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
A-22D-A03
Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic
A-22D-A05
Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass
A-22P-A45
Compression fitting, Stainless steel, G 1/4" (external thread) for 6 mm, with cutting ring
A-22P-A51
Cold barrier, Plastic, L 50 mm, for thermowell A-22P-A..
A-22P-A53
Adapter for Siemens thermowell
Thermowells
A-22P-A14
Thermowell Stainless steel, 300 mm, G 1/2", SW27
A-22P-A16
Thermowell Stainless steel, 450 mm, G 1/2", SW27
A-22P-A26
Thermowell Brass, 300 mm, R 1/2", SW22
A-22P-A28
Thermowell Brass, 450 mm, R 1/2", SW22
Electrical accessory
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
How to install a 22DT.. sensor
• Typical mounting aid inclusive
• Fast installation
• Efficient commissioning
• High protection thanks to IP65 / NEMA 4X housing
Belimo Sensor Range
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Specifications
- Voltage AC/DC
- DC 24 V
- Electrical connection
- Terminals
- Measured values
- Temperature
- Output signal
- 4...20 mA
- Output Current [Range]
- 1x 4...20 mA, max. resistance 500 Ω
- Probe length
- 450 mm