3. Toru andurid (vesi)

22PF-1UD



Learn more
Back to product category
22PF-1UD

22PF-1UD

Flow sensor, AC/DC 24 V, DN 20, FS 0.83 l/s
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
Archive
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
A-22PEM-A01

A-22PEM-A01

Insulation shell for thermal energy meter, DN 15...25
only for non-condensing applications

Add to Project List
Please contact your local Sales Representative for ordering.
ZREV20F

ZREV20F

Pipe connector for EPIV / Energy valve with external thread, DN 20, Rp 3/4", G 1"
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
Cable
Measured values
  • Flow
  • Temperature
Output signal
  • BACnet
  • Modbus
  • MP-Bus
  • 0...10 V
  • 0.5...10 V
  • 2...10 V
Full Scale
0.83 l/s
Communication
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
Output Voltage [Range]
1 x 0...10 V, 0.5...10 V, 2...10 V or user defined
Output signal active note
  • DC 0...10 V (factory setting), selectable via NFC
  • max. load 1 mA
  • User defined:
  • - Lower limit: 0...8 V
  • - Upper limit: 2...10 V
Fluid
Water, water with glycol up to max. 60% vol.
Valve size
20 mm