3. Tõrkekindlad ajamid

LF24-MFT2



Learn more
Back to product category
LF24-MFT2

LF24-MFT2

Rotary actuator fail-safe, 4 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (75...300 s), IP54
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
System integration

Current documents

  • Download
  • Download

Software / Apps
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
AV6-20

AV6-20

Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm

Add to Project List
Please contact your local Sales Representative for ordering.
K6-1

K6-1

Shaft clamp reversible, clamping range ø16..20 mm [5/8...3/4"]

Add to Project List
Please contact your local Sales Representative for ordering.
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

Add to Project List
Please contact your local Sales Representative for ordering.
KG8

KG8

Ball joint suitable for damper crank arm KH8

Add to Project List
Please contact your local Sales Representative for ordering.
KH-LF

KH-LF

Actuator arm, clamping range ø8..16 mm [3/8...5/8"], Slot width 8.2 mm

Add to Project List
Please contact your local Sales Representative for ordering.
KH8

KH8

Damper crank arm Slot width 8.2 mm, clamping range ø10..18 mm [3/8...3/4"]

Add to Project List
Please contact your local Sales Representative for ordering.
Z-ARS180L

Z-ARS180L

Anti-rotation mechanism, 180 mm, for LF..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZDB-LF

ZDB-LF

Angle of rotation limiter, with end stop

Add to Project List
Please contact your local Sales Representative for ordering.
ZF8-LF

ZF8-LF

Form fit adapter, 8x8 mm, for LF..

Add to Project List
Please contact your local Sales Representative for ordering.
ZG-LF1

ZG-LF1

Mounting kit for linkage operation for flat installation

Add to Project List
Please contact your local Sales Representative for ordering.
ZG-LF3

ZG-LF3

Mounting kit for linkage operation for side installation Slot width 6.2 mm

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S2A-F

S2A-F

Auxiliary switch 2x SPDT

Add to Project List
Please contact your local Sales Representative for ordering.
P1000A-F

P1000A-F

Feedback potentiometer 1 kΩ

Add to Project List
Please contact your local Sales Representative for ordering.
CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

Add to Project List
Please contact your local Sales Representative for ordering.
SGA24

SGA24

Positioner for wall mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGE24

SGE24

Positioner for built-in mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGF24

SGF24

Positioner for front-panel mounting

Add to Project List
Please contact your local Sales Representative for ordering.
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

Add to Project List
Please contact your local Sales Representative for ordering.
ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
MFT-C

MFT-C

Adapter for Service-Tool ZTH

Add to Project List
Please contact your local Sales Representative for ordering.
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Add to Project List
Please contact your local Sales Representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2.5 W
Power consumption (holding)
1.2 W
Power Consumption For Wire Sizing
5 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
4 Nm
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Direction Of Motion Motor
selectable with switch L/R
Direction of rotation (fail-safe)
Selectable by mounting L/R
Manual override
No
Angle of rotation
95°
Running time (motor)
150 s / 90°
Running time motor variable
75...300 s
Running time (fail-safe)
<20 s
Mechanical interface
Universal shaft clamp 8...16 mm
Protection category
IP54
Ambient Temperature
-30...50°C [-22...122°F]