2. Andurid ja mõõturid
  3. Õhukanali andurid (õhk)

01DH-10N



Learn more
Back to product category
01DH-10N

01DH-10N

Humidistat switch, Switch, Auto reset, Probe length 156 mm, Probe diameter 30 mm
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
A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Electrical connection
Terminals
Measured values
Humidity
Output signal
Switch
Measuring range humidity
15...95% RH
Output signal humidity switch note
  • Changeover contact, potential-free
  • Max. switching current 5 (3) A @ AC 250 V
  • Max. switching current 300 mA @ DC 220 V
  • Min. switching current 100 mA @ AC/DC 24 V
Probe length
156 mm