• Building Owners
    • HVAC Professionals
    • Resources
    • Success stories
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
    • Building Owners
    • HVAC Professionals
    • Resources
    • Success stories
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
  2. Andurid ja mõõturid
  3. Õhukanali andurid (õhk)

22DTH-11MM



Learn more
Back to product category
22DTH-11MM

22DTH-11MM

Duct sensor Humidity / Temperature active, 0...5 V, 0...10 V, NTC10k Pre (10k3) (passive), Probe length 140 mm, Probe diameter 19.5 mm
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
  • Accessories
  • Product videos
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
CAD download / 3D viewer

  • View now

MagiCAD Cloud

  • View now

Success stories
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
Accessories

Mechanical accessory

A-22D-A06

A-22D-A06

Replacement filter sensor probe tip, wire mesh, Stainless steel

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

How to install a 22DT.. sensor

• Typical mounting aid inclusive

• Fast installation

• Efficient commissioning

• High protection thanks to IP65 / NEMA 4X housing

Play now Share via email

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email

How-To: Installing duct IAQ sensors

Learn how to install a Duct IAQ Sensor.

 

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
  • Temperature
  • Humidity
Output signal
  • 0...5 V
  • 0...10 V
  • NTC10k Pre (10k3)
Measuring range humidity
0...100% RH
Output Voltage [Range]
1 x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output signal passive temperature
NTC10k Pre (10k3)
Output signal active note
Output 0...5/10 V with Jumper adjustable
Probe length
140 mm