2. Andurid ja mõõturid
  3. Õhukanali andurid (õhk)

22DTH-15M



Learn more
Back to product category
22DTH-15M

22DTH-15M

Duct sensor Humidity / Temperature active, Modbus, 0...5 V, 0...10 V, Probe length 140 mm, Probe diameter 19.5 mm
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
Archive
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
A-22D-A06

A-22D-A06

Replacement filter sensor probe tip, wire mesh, Stainless steel

Add to Project List
Please contact your local Sales Representative for ordering.
A-22D-A10

A-22D-A10

Mounting plate L housing

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
A-22G-A02.1

A-22G-A02.1

Connection adapter flex conduit, M20, for cable gland 2x 6 mm
Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, configuration and maintenance (Android smartphones only), only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK

Available as a free download
A-22G-A05

A-22G-A05

Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

How to install a 22DT.. sensor

• Typical mounting aid inclusive

• Fast installation

• Efficient commissioning

• High protection thanks to IP65 / NEMA 4X housing

Play now Share via email

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email

How-To: Installing duct IAQ sensors

Learn how to install a Duct IAQ Sensor.

 

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
  • Temperature
  • Humidity
Output signal
  • Modbus
  • 0...5 V
  • 0...10 V
Measuring range humidity
  • Adjustable via Modbus
  • Default setting: 0...100% RH
Measuring range temperature
  • Adjustable via Modbus
  • -20...80°C [-5...175°F]
Communication
Modbus RTU
Output Voltage [Range]
2 x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output signal active note
Output 0...5/10 V with Jumper adjustable
Probe length
140 mm