2. Andurid ja mõõturid
  3. Õhukanali andurid (õhk)

22HL-10



Learn more
Back to product category
22HL-10

22HL-10

Leakage detection active, Auto reset, LED
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
  • Product videos
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
A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
Leakage detection
Output signal
Switch
Display type
LED