2. Andurid ja mõõturid
  3. Õhukanali andurid (õhk)

22HTH-110X



Learn more
Back to product category
22HTH-110X

22HTH-110X

Contact sensor Humidity / Temperature active, 0...5 V, 0...10 V, Cable length 2 m
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
A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

How-To: Installing contact temperature sensors

Learn how to install a contact temperature sensor.

 

Play now Share via email

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
  • Temperature
  • Humidity
Output signal
  • 0...5 V
  • 0...10 V
Measuring range humidity
0...100% RH