22HH-100S-6



Learn more
Back to product category
22HH-100S-6

22HH-100S-6

Condensation Switch, External sensor, LED, 7 m
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
Condensation
Output signal
Switch
Output signal condensation detector relay note
  • Changeover contact, potential-free
  • Max. switching current 1 A @ 24 V
  • Min. switching current 5 mA @ 10 V
Display type
LED