2. Andurid ja mõõturid
  3. Ruumi üksused

22RT-18-1B



Learn more
Back to product category
22RT-18-1B

22RT-18-1B

Room sensor / Room operating unit Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, 4...20 mA, MP-Bus, Belimo Display App, PC, black, RAL 9004
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
Belimo Display App

Belimo Display App

Belimo Display App, Innovative end-user app for displaying current room values and adjusting setpoints., For NFC-capable Android and iOS smartphones. Compatible devices: 22RT.. and P-22RT...
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
Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
Temperature
Output signal
  • 0...5 V
  • 0...10 V
  • 2...10 V
  • 4...20 mA
  • MP-Bus
Measuring range temperature
0...50°C [32...122°F]
Communication
MP-Bus
Display type
Belimo Display App