3. Ruumi üksused

22RTM-18-1B



Learn more
Back to product category
22RTM-18-1B

22RTM-18-1B

Room sensor / Room operating unit CO₂ / Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, 4...20 mA, MP-Bus, Belimo Display App, PC, black, RAL 9004
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
System integration

Current documents
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
Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
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
  • CO₂
  • Temperature
  • Humidity
Output signal
  • 0...5 V
  • 0...10 V
  • 2...10 V
  • 4...20 mA
  • MP-Bus
Measuring range CO₂
Default setting: 0...2000 ppm
Measuring range humidity
Default setting: 0...100% RH
Measuring range temperature
0...50°C [32...122°F]
Communication
MP-Bus
Display type
Belimo Display App