22DC-13



Learn more
Back to product category
22DC-13

22DC-13

Duct sensor CO₂ active, 4...20 mA, 0...5 V, 0...10 V, Probe length 150 mm, Probe diameter 19.5 mm
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
A-22D-A06

A-22D-A06

Replacement filter sensor probe tip, wire mesh, Stainless steel

Add to Project List
Please contact your local Sales Representative for ordering.
A-22D-A10

A-22D-A10

Mounting plate L housing
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
Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, parametrising and maintenance, only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK

Available as a free download
A-22G-A05

A-22G-A05

Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK
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
How-To: Installing duct IAQ sensors

Learn how to install a Duct IAQ Sensor.

 

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
CO₂
Output signal
  • 4...20 mA
  • 0...5 V
  • 0...10 V
Measuring range CO₂
  • Default setting: 0...2000 ppm
  • With A-22G-A05: 0...5000 ppm
Measuring range temperature
0...50°C [32...122°F]
Output Voltage [Range]
1 x 0...5 V, 0...10 V, min. resistance 10 kΩ (Type 22DC-13)
2 x 0...5 V, 0...10 V, min. resistance 10 kΩ (Type 22DTC-13)
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω (22DC-13)
2x 4...20 mA, max. resistance 500 Ω (22DTC-13)
Output signal active note
Output 0...5/10 V with Jumper adjustable
Probe length
150 mm