2. RetroFIT+
  3. Lineaarventiili ajamid

RV24A-MF-RE



Learn more
Back to product category
RV24A-MF-RE

RV24A-MF-RE

Globe valve actuator (RetroFIT+), 4500 N, AC/DC 24 V, MFT, 2...10 V, 150 s (90...150 s), Stroke 50 mm, IP54
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
  • Product videos
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
ZRV-301

ZRV-301

Spacer ring for Sauter, stroke 50 mm

Add to Project List
Please contact your local Sales Representative for ordering.
ZRV-302

ZRV-302

Spacer ring for Siebe, stroke 50 mm

Add to Project List
Please contact your local Sales Representative for ordering.
ZRV-303

ZRV-303

Spacer ring for Johnson Control, stroke 50 mm

Add to Project List
Please contact your local Sales Representative for ordering.
ZRV-304

ZRV-304

Washer Sauter for Sauter, stroke 50 mm

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
MFT-C

MFT-C

Adapter for Service-Tool ZTH

Add to Project List
Please contact your local Sales Representative for ordering.
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Belimo retrofit globe valve actuators. Suitable for your valves.

With the parameterisable globe valve actuators you will have everything on hand that you require for the motorisation of different globe valves. The Retrofit globe valve actuators from Belimo are equipped with a universal valve neck and valve stem adapter, suitable for use with valves from a wide variety of manufacturers from around the world. One hexagon allen key is sufficient for all installation and setting work. With the unique universal concept, you will save time, storage space and costs.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
6 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
11 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Force
4500 N
Control type
DC 2...10 V
Manual override
With push-button, can be locked
Stroke
50 mm
Running time (motor)
150 s / 50 mm
Running time motor variable
90...150 s
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2