3. Kuulventiilid

R415D



Learn more
Back to product category
R415D

R415D

Open/close ball valve, 2-way, DN 15, External thread, G 1", PN 40, ps 2700 kPa, Kvs 12 m³/h, Fluid temperature 2...130°C [36...266°F]
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
Suitable actuators for Requesting actuators for R415D
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
    ZR4515

    ZR4515

    Pipe connector for ball valve with external thread, DN 15, Rp 1/2", G 1"

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Pattern
    2-way
    Kvs
    12 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    2...130°C [36...266°F]
    Fluid temperature note
    The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Differential pressure
    ∆pmax 800 kPa
    Close-off pressure
    1400 kPa
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    External thread