3. Kuulventiilid

R550



Learn more
Back to product category
R550

R550

Changeover ball valve, 3-way, DN 50, External thread, G 2 3/4", PN 25, ps 1600 kPa, Kvs 49 m³/h, Fluid temperature -10...100°C [14...212°F]
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
Suitable actuators for Requesting actuators for R550
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
    EXT-OC-ZR550

    EXT-OC-ZR550

    Insulation shell for valve R5.., DN 50
    only for non-condensing applications

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZR-EXT-01

    ZR-EXT-01

    Valve neck extension for ball valve DN 15...50

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZR4550

    ZR4550

    Pipe connector for ball valve with external thread, DN 50, Rp 2", G 2 3/4"

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Pattern
    3-way
    Kvs
    49 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...100°C [14...212°F]
    Fluid temperature note
    • At a fluid temperature of -10...2°C, a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Differential pressure
    ∆pmax 400 kPa
    Close-off pressure
    1400 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Leakage rate {Tools}
    A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, max. 1% of the Kvs value
    Pipe connection
    External thread