3. Liblikventiilid

D6125NL



Learn more
Back to product category
D6125NL

D6125NL

Butterfly valve, 2-way, DN 125, Lug types PN 10 / 16, ps 1600 kPa, Kvs 260 m³/h, Kvmax 880 m³/h, Fluid temperature -10...120°C [14...248°F]
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
  • Actuator selection
  • Downloads
  • Accessories
  • Product videos
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for D6125NL
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    ZD6N-H150

    ZD6N-H150

    Lever for butterfly valves DN 125...150

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZD6N-S150

    ZD6N-S150

    Worm gear for butterfly valves DN 125...300

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Product videos

    How to install a PR butterfly valve actuator

    Butterfly valve assembly with communicative PR actuator.

    Play now Share via email

    Butterfly valves and actuators

    The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

    Play now Share via email

    Butterfly valves for control applications

    Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    Kvs
    260 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...120°C [14...248°F]
    Flow characteristic {Tools}
    0...100%: S-form; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A