AVK24A-SZ-TPC
Globe valve actuator fail-safe NC/NO, 2000 N, AC/DC 24 V, 0.5...10 V, 150 s, Stroke 32 mm, IP54, Terminals with cable
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Electrical accessory
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 5 W
- Power consumption (holding)
- 2 W
- Power Consumption For Wire Sizing
- 9.5 VA
- Connection Supply Control
- Terminals with cable 1 m, 4x 0.75 mm², Terminal 4 mm²
- Control type
- DC 0.5...10 V
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2