NRF24A-SR-O



Learn more
Back to product category
NRF24A-SR-O

NRF24A-SR-O

Rotary actuator fail-safe NO, 10 Nm, AC/DC 24 V, 2...10 V, 90 s, IP54
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
ZKN2-B

ZKN2-B

Hand crank, 63 mm

Add to Project List
Please contact your local Sales Representative for ordering.
ZKN2-B.1

ZKN2-B.1

Hand crank, 63 mm
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2.9 W
Power consumption (holding)
1.1 W
Power Consumption For Wire Sizing
4.7 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
DC 2...10 V