TR230-3
Rotary actuator, 2 Nm, AC 230 V, 3-point, 105 s, IP40
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Details
Downloads
Details
Specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 1.0 W
- Power Consumption For Wire Sizing
- 1 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Control type
- 3-point
- Protection category
- IP40