2. Andurid ja mõõturid
  3. Ruumi üksused

22RT-19-1



Learn more
Back to product category
22RT-19-1

22RT-19-1

Room sensor Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, MP-Bus, PC, white, RAL 9003
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
Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
Temperature
Output signal
  • 0...5 V
  • 0...10 V
  • 2...10 V
  • MP-Bus
Measuring range temperature
0...50°C [32...122°F]
Communication
MP-Bus
Output Voltage [Range]
1 x 0...5 V, 0...10 V, 2...10 V, min. resistance 5 kΩ
Output signal active note
Output 0...5 V, 0...10 V (factory setting), 2...10 V selectable via NFC