3. Канальные датчики (воздуха)

01DT-1CH



Learn more
Back to product category
01DT-1CH

01DT-1CH

Duct/Immersion sensor Temperature passive, Ni1000, Probe length 50 mm, Probe diameter 6 mm
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
A-22D-A03

A-22D-A03

Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic

Add to Project List
Please contact your local Sales Representative for ordering.
A-22D-A03.1

A-22D-A03.1

Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Multipack 50 pcs., Plastic

Add to Project List
Please contact your local Sales Representative for ordering.
A-22D-A05

A-22D-A05

Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass

Add to Project List
Please contact your local Sales Representative for ordering.
A-22D-A09

A-22D-A09

Mounting plate S housing

Add to Project List
Please contact your local Sales Representative for ordering.
A-22P-A44

A-22P-A44

Thermal contact fluid

Add to Project List
Please contact your local Sales Representative for ordering.
A-22P-A45

A-22P-A45

Compression fitting, G 1/4" (external thread) for 6 mm, with cutting ring

Add to Project List
Please contact your local Sales Representative for ordering.

Thermowells

A-22P-A06

A-22P-A06

Thermowell Stainless steel, 50 mm, G 1/2", SW27

Add to Project List
Please contact your local Sales Representative for ordering.
A-22P-A18

A-22P-A18

Thermowell Brass, 50 mm, R 1/2", SW22

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Electrical connection
Terminals
Measured values
Temperature
Output signal
Ni1000
Output signal passive temperature
Ni1000
Probe length
50 mm