01DT-1RH
Duct/Immersion sensor Temperature passive, Pt1000 class AA, Probe length 50 mm, Probe diameter 6 mm
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
A-22D-A03
Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic
A-22D-A05
Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass
A-22P-A45
Compression fitting, G 1/4" (external thread) for 6 mm, with cutting ring
Thermowells
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
- Electrical connection
- Terminals
- Measured values
- Temperature
- Output signal
- Pt1000 class AA
- Output signal passive temperature
- Pt1000 class AA
- Probe length
- 50 mm