2. רגשים / מונים
  3. רגשי תעלה (אוויר)

22DT-12N



Learn More
Back to product category
22DT-12N

22DT-12N

Duct/Immersion sensor Temperature active, 0...5 V, 0...10 V, Probe length 150 mm, Probe diameter 6 mm
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
A-22D-A03

A-22D-A03

Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic

Add to Project List
Please contact your local Sales Representative for ordering.
A-22D-A03.1

A-22D-A03.1

Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Multipack 50 pcs., Plastic

Add to Project List
Please contact your local Sales Representative for ordering.
A-22D-A05

A-22D-A05

Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass

Add to Project List
Please contact your local Sales Representative for ordering.
A-22D-A09

A-22D-A09

Mounting plate S housing

Add to Project List
Please contact your local Sales Representative for ordering.
A-22P-A44

A-22P-A44

Thermal contact fluid

Add to Project List
Please contact your local Sales Representative for ordering.
A-22P-A45

A-22P-A45

Compression fitting, G 1/4" (external thread) for 6 mm, with cutting ring

Add to Project List
Please contact your local Sales Representative for ordering.
A-22P-A51

A-22P-A51

Cold barrier, L 50 mm, for thermowell A-22P-A..

Add to Project List
Please contact your local Sales Representative for ordering.
A-22P-A53

A-22P-A53

Adapter for Siemens thermowell

Add to Project List
Please contact your local Sales Representative for ordering.

Thermowells

A-22P-A08

A-22P-A08

Thermowell Stainless steel, 100 mm, G 1/2", SW27

Add to Project List
Please contact your local Sales Representative for ordering.
A-22P-A10

A-22P-A10

Thermowell Stainless steel, 150 mm, G 1/2", SW27

Add to Project List
Please contact your local Sales Representative for ordering.
A-22P-A20

A-22P-A20

Thermowell Brass, 100 mm, R 1/2", SW22

Add to Project List
Please contact your local Sales Representative for ordering.
A-22P-A22

A-22P-A22

Thermowell Brass, 150 mm, R 1/2", SW22

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Product Videos

How to install a 22DT.. sensor

• Typical mounting aid inclusive

• Fast installation

• Efficient commissioning

• High protection thanks to IP65 / NEMA 4X housing

Play Now Share via Email

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play Now Share via Email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
Temperature
Output signal
  • 0...5 V
  • 0...10 V
Output Voltage [Range]
1 x 0...5 V, 0...10 V, min. resistance 5 kΩ
Output signal active note
Output 0...5/10 V with Jumper adjustable
Probe length
150 mm