22RT-18-1
Room sensor / Room operating unit Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, 4...20 mA, MP-Bus, Belimo Display App, PC, white, RAL 9003
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
Belimo Display App
Belimo Display App, Innovative end-user app for displaying current room values and adjusting setpoints., For NFC-capable Android and iOS smartphones. Compatible devices: 22RT.. and P-22RT...
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
Belimo Sensor Range
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
- Temperature
- Output signal
-
- 0...5 V
- 0...10 V
- 2...10 V
- 4...20 mA
- MP-Bus
- Measuring range temperature
- 0...50°C [32...122°F]
- Communication
- MP-Bus
- Display type
- Belimo Display App