2. Jutikliai / matuokliai
  3. Patalpos valdikliai

22RTM-18-1



Learn more
Back to product category
22RTM-18-1

22RTM-18-1

Room sensor / Room operating unit CO₂ / Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, 4...20 mA, MP-Bus, Belimo Display App, PC, white, RAL 9003
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
  • Product videos
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
System integration

Current documents
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
Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
Belimo Display App

Belimo Display App

Belimo Display App, Innovative end-user app for displaying current room values and adjusting setpoints., For NFC-capable Android and iOS smartphones. Compatible devices: 22RT.. and P-22RT...

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email

Configuring the CO2 Indicator LED

A three-color LED indicates the current CO2 concentration in the room. The thresholds can be easily adjusted via the Assistant app. If required, the CO2 traffic light function can also be completely deactivated.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
  • CO₂
  • Temperature
  • Humidity
Output signal
  • 0...5 V
  • 0...10 V
  • 2...10 V
  • 4...20 mA
  • MP-Bus
Measuring range CO₂
Default setting: 0...2000 ppm
Measuring range humidity
Default setting: 0...100% RH
Measuring range temperature
0...50°C [32...122°F]
Communication
MP-Bus
Display type
Belimo Display App