3. Greitaeigės pavaros

PMCA-S2-T



Learn more
Back to product category
PMCA-S2-T

PMCA-S2-T

Rotary actuator, 160 Nm, AC 24...240 V / DC 24...125 V, Open/close, 3-point, 35 s, 2x SPDT, IP66/67, Terminals
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
ZPR05

ZPR05

RetroFIT+ adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 17

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR06

ZPR06

RetroFIT+ adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 14

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR08

ZPR08

Adapter kit with spacer ring, F07, square 45° offset, SW 17

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR09

ZPR09

RetroFIT+ adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 14

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR10

ZPR10

RetroFIT+ adapter kit, F05/F07/F10 (incl. screws F05), flat head/square, SW 14

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR11

ZPR11

RetroFIT+ adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 18

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR12

ZPR12

RetroFIT+ adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 16

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR20

ZPR20

Hand crank for PR/PM actuator
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
How to install and wire PR, PK, PM actuators to maintain a high IP rating

Proper mounting & wiring: IP66/67 with PR, PM, PK actuators.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power consumption (running)
20 W
Power consumption (holding)
6 W
Power Consumption For Wire Sizing
with 24 V 19 VA / with 240 V 49 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Terminals 2.5 mm²
Connection Auxilary Switch
Terminals 2.5 mm²
Torque
160 Nm
Control type
  • Open/close
  • 3-point
Direction Of Motion Motor
electronically reversible
Manual override
Hand lever
Angle of rotation
95°
Running time (motor)
35 s / 90°
Running time motor variable
30...120 s
Mechanical interface
Form fit 17x17 mm
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Ambient Temperature
-30...50°C [-22...122°F]