• Building Owners
    • HVAC Professionals
    • Resources
    • Success Stories
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
    • Produkto saugumas
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
    • Building Owners
    • HVAC Professionals
    • Resources
    • Success Stories
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
    • Produkto saugumas
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
  3. Nuo slėgio nepriklausantys reguliavimo vožtuvai

EP080F2-25+BAC



Learn more
Back to product category
EP080F2-25+BAC

EP080F2-25+BAC

Electr. 2-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, DN 80, Flange, PN 25, ps 2500 kPa, V'nom 11.7 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring
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
ZR-EXT-F05

ZR-EXT-F05

Valve neck extension for ball valve DN 65...150, for butterfly valves up to DN 80

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

ZR24-F05

ZR24-F05

Stem heater flange F05 (30 W)
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
11.7
Flow rate adjustable
25...100% of V'nom
Fluid
Water, water with glycol up to max. 60% vol.
Fluid temperature
-10...120°C [14...248°F]
Fluid temperature note
  • At a fluid temperature of -10...2°C, a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Differential pressure
∆pmax 350 kPa
Close-off pressure
690 kPa
Differential pressure note
200 kPa for low-noise operation
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
3.3 W
Power consumption (holding)
2.4 W
Power Consumption For Wire Sizing
6.2 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)