The exception is : jakarta.servlet.jsp.JspException: Problem accessing the absolute URL "https://www.belimo.com/lt/lt_LT/~mgnlArea=outdated~". java.io.IOException: Server returned HTTP response code: 500 for URL: https://www.belimo.com/lt/lt_LT/~mgnlArea=outdated~

  1. Home
  2. Vožtuvai
  3. Reguliavimo vožtuvai

R7032R16-B3/NRF24A-O



Learn more
Back to product category
R7032R16-B3/NRF24A-O

R7032R16-B3/NRF24A-O

Characterised control valve, 3-way, DN 32, Flange, PN 6, ps 600 kPa, Kvs 16 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator fail-safe NO, 10 Nm, AC/DC 24 V, Open/close, 75 s, IP54
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
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
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
6 W
Power consumption (holding)
2.5 W
Power Consumption For Wire Sizing
8.5 VA