R450



Learn more
Back to product category
R450

R450

Open/close ball valve, 2-way, DN 50, External thread, G 2 3/4", PN 25, ps 1600 kPa, Kvs 49 m³/h, Fluid temperature -10...100°C [14...212°F]
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
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for R450
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    EXT-OC-ZR450

    EXT-OC-ZR450

    Insulation shell for valve R4.., DN 50
    only for non-condensing applications
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
    ZR4550

    ZR4550

    Pipe connector for ball valve with external thread, DN 50, Rp 2", G 2 3/4"
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
    2-way
    Kvs
    49 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...100°C [14...212°F]
    Fluid temperature note
    • At a fluid temperature of -10...2°C, a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Differential pressure
    ∆pmax 400 kPa
    Close-off pressure
    1400 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    External thread