R530



Learn more
Back to product category
R530

R530

Changeover ball valve, 3-way, DN 32, External thread, G 2", PN 40, ps 1600 kPa, Kvs 16 m³/h, Fluid temperature -10...100°C [14...212°F]
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
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for R530
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    EXT-OC-ZR532

    EXT-OC-ZR532

    Insulation shell for valve R5.., DN 32
    only for non-condensing applications
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
    ZR4532

    ZR4532

    Pipe connector for ball valve with external thread, DN 32, Rp 1 1/4", G 2"
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
    • At a fluid temperature of -10...2°C, a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Differential pressure
    ∆pmax 400 kPa
    Close-off pressure
    1400 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Leakage rate {Tools}
    A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, max. 1% of the Kvs value
    Pipe connection
    External thread