R7050R25-B3+NRF24A-SR-S2-O



Learn more
Back to product category
R7050R25-B3+NRF24A-SR-S2-O

R7050R25-B3+NRF24A-SR-S2-O

Characterised control valve, 3-way, DN 50, Flange, PN 6, ps 600 kPa, Kvs 25 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator fail-safe NO, 10 Nm, AC/DC 24 V, 2...10 V, 90 s, 2x SPDT, IP54
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
25 m³/h
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
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
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
6 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm²
Control type
DC 2...10 V