3. Pavaros kenksmingoms aplinkos sąlygoms

NM24P



Learn more
Back to product category
NM24P

NM24P

Rotary actuator (RobustLine), 10 Nm, AC/DC 24 V, Open/close, 3-point, 150 s, IP66/67
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
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P140A

P140A

Feedback potentiometer 140 Ω add-on

Add to Project List
Please contact your local Sales Representative for ordering.
S2A GR

S2A GR

Auxiliary switch 2x SPDT add-on, grey
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
0.2 W
Power Consumption For Wire Sizing
3.5 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm², halogen-free
Torque
10 Nm
Control type
  • Open/close
  • 3-point
Direction Of Motion Motor
selectable with switch 0 (ccw rotation) / 1 (cw rotation)
Manual override
With push-button, can be locked
Angle of rotation
95°
Running time (motor)
150 s / 90°
Mechanical interface
Universal shaft clamp 10...20 mm
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Ambient Temperature
-30...50°C [-22...122°F]