2. Sensori/Skaitītāji
  3. Kanālu sensori (gaiss)

01APS-10R



Learn more
Back to product category
01APS-10R

01APS-10R

Differential pressure switch, 20...300 Pa, Switch
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
A-22AP-A05.1

A-22AP-A05.1

Duct connector kit for 01APS-..
Multipack 50 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
A-22AP-A06

A-22AP-A06

Mounting bracket L form for 01APS-.., Metal

Add to Project List
Please contact your local Sales Representative for ordering.
A-22AP-A07

A-22AP-A07

Mounting bracket S form for 01APS-.., Metal

Add to Project List
Please contact your local Sales Representative for ordering.
A-22AP-A09.1

A-22AP-A09.1

Duct connector, L 80 mm, for 01APS-..
Multipack 90 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

A-22AP-A11.1

A-22AP-A11.1

Cable entry, M20x1.5, for 01APS-..
Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Electrical connection
Terminals
Measured values
Differential pressure
Output signal
Switch
Measuring range pressure
20...300 Pa
Measuring range pressure
0.08...1.20 inch WC
Output signal pressure switch note
Contact current max. 1.0 A / AC 250 V