2. Sensori/Skaitītāji
  3. Cauruļu sensori (ūdens)

01PT-1DP



Learn more
Back to product category
01PT-1DP

01PT-1DP

Immersion temperature sensor with fast response characteristics passive, Ni1000TK5000, Probe length 200 mm, Probe diameter 6/4 mm
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
A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Electrical connection
Terminals
Measured values
Temperature
Output signal
Ni1000TK5000
Output signal passive temperature
Ni1000TK5000
Probe length
200 mm