2. Aktuatori
  3. Piederumi

P200A



Back to product category
P200A

P200A

Feedback potentiometer 200 Ω add-on

Please contact your local Belimo representative for ordering.
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
  • Accessories
  • Details
Downloads

Documentation

  • Download
  • View now

Tender texts

  • Download

CAD / BIM

BIM / Revit

  • Download

Data for planners

  • View now

CAD download / 3D viewer

  • View now
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Mechanical accessory

Z-SPA

Z-SPA

Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Connection Potentiometer
Cable 1 m, 3x 0.75 mm², FRNC (halogen-free)
Protection category
IP54
Degree Of Protection NEMA
346
Ambient Temperature
-30...50°C [-22...122°F]