2. RetroFIT+
  3. Kontroles vārstu aktuatori

SR24P-R



Learn more
Back to product category
SR24P-R

SR24P-R

Rotary actuator (RetroFIT+), 20 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, IP66/67, F03/F04/F05
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
ZPF-08

ZPF-08

Form fit adapter flat head, 8xø17x57 mm (WxøxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZPF-09

ZPF-09

Form fit adapter flat head, 9xø12x57 mm (WxøxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZPF-10

ZPF-10

Form fit adapter flat head, 10xø17x57 mm (WxøxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZPF-11

ZPF-11

Form fit adapter flat head, 11xø14x57 mm (WxøxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZPF-14

ZPF-14

Form fit adapter flat head, 14xø18x57 mm (WxøxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZPK-12

ZPK-12

Form fit adapter wedge groove, ø12x4x57 mm (øxWxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZPK-14

ZPK-14

Form fit adapter wedge groove, ø14x5x57 mm (øxWxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZPV-08

ZPV-08

Form fit adapter square, 8x8x57 mm (LxWxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZPV-09

ZPV-09

Form fit adapter square, 9x9x57 mm (LxWxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZPV-10

ZPV-10

Form fit adapter square, 10x10x57 mm (LxWxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZPV-11

ZPV-11

Form fit adapter square, 11x11x57 mm (LxWxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZPV-12

ZPV-12

Form fit adapter square, 12x12x57 mm (LxWxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZPV-14

ZPV-14

Form fit adapter square, 14x14x57 mm (LxWxH), for SR..P..-R

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P140A

P140A

Feedback potentiometer 140 Ω add-on

Add to Project List
Please contact your local Sales Representative for ordering.
S2A GR

S2A GR

Auxiliary switch 2x SPDT add-on, grey

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2.5 W
Power consumption (holding)
0.2 W
Power Consumption For Wire Sizing
5.5 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm², FRNC (halogen-free)
Torque
20 Nm
Control type
  • Open/close
  • 3-point
Manual override
With push-button, can be locked
Running time (motor)
90 s / 90°
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X